COMPANY HEADER
Print Back
5 HP, 1170 RPM, U5E3GCR, 575 V, 215TC
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U5E3GCR

Base Speed

N/A 1170 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A TEFC (Totally Enclosed Fan Cooled)

Frame Material

N/A Aluminum

Frame Size

N/A 215TC

Full Load Efficiency

N/A 87.5 %

Harmonization Code

N/A 8501.52.4000

Includes

N/A Drip Cover

Insulation Class

N/A F

Motor Power

N/A 5 hp

Frequency Rating

N/A 60 Hz

Full Load Current

N/A 5.80 A

Motor Supply Voltage

N/A 575 V

Phase

N/A 3

Number of Poles

N/A 6

Mounting Type

N/A C-Face Flange Footless

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 1.38 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1200 rpm

Weight

N/A 140.00 lb

Applications

Applications

N/A Compressors Dusty or Dirty Environments Fans Material Handling Other General Purpose applications in Damp Pumps