COMPANY HEADER
Print Back
125 hp, 1780 and 1475 rpm, D125P2FS, 460 and 380
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D125P2FS

Base Speed

N/A 1475 rpm1780 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Cast Iron

Frame Size

N/A 405TS

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 140.00 A

Full Load Efficiency

N/A 95.40 %

Harmonization Code

N/A 8501.53.4080

Includes

N/A Drip Cover Kit

Insulation Class

N/A F

Power for 4 Poles

N/A 125 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 2.13 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1800 rpm

Weight

N/A 800.00 lb

Applications

Applications

N/A Compressors Fans Material Handling Pumps