COMPANY HEADER
Print Back
75 hp, 1190 and 985 rpm, D75P3E, 230/460
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A D75P3E

Base Speed

N/A 1190 rpm985 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Open Drip-Proof (ODP)

Frame Material

N/A Cast Iron

Frame Size

N/A 405T

Frequency

N/A 50 Hz60 Hz

Full Load Current

N/A 172.00 A86.00 A

Full Load Efficiency

N/A 95.00 %

Harmonization Code

N/A 8501.52.8040

Includes

N/A Drip Cover Kit

Insulation Class

N/A F

Power for 6 Poles

N/A 75 hp

Phase

N/A 3

Number of Poles

N/A 6

Supply Voltage

N/A 230 V460 V

Mounting Type

N/A Footed Horizontal

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Shaft Diameter

N/A 2.88 in

Standards Met

N/A European Conformity (CE) National Electrical Manufacturers Association (NEMA)

Synchronous Speed

N/A 1200 rpm

Weight

N/A 800.00 lb

Applications

Applications

N/A Compressors Fans Material Handling Pumps