COMPANY HEADER
Print Back
1-1/2 hp, 1745 rpm, U32P2HC, 200 V, 145TC
Unit of Measure

Specifications

Supplier Name

N/A US Motors (Nidec)

Manufacturer Part Number

N/A U32P2HC

Base Speed

N/A 1745 rpm

Duty/Condition Type

N/A Continuous Duty

Enclosure Type

N/A Totally Enclosed Fan Cooled (TEFC)

Frame Material

N/A Steel

Frame Size

N/A 145TC

Frequency

N/A 60 Hz

Harmonization Code

N/A 8501.52.4000

Power for 4 Poles

N/A 1-1/2 hp

Phase

N/A 3

Number of Poles

N/A 4

Supply Voltage

N/A 200 V

Mounting Type

N/A C-Face Flange Footed

National Electrical Manufacturers Association (NEMA) Design Class

N/A B

Synchronous Speed

N/A 1800 rpm

Weight

N/A 35.00 lb