Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCECH207 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 35 mm |
Hanger Unit Type |
N/A Conveyor Hanger Units |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Set Screw Collar |
Outside Diameter |
N/A 92 mm |
Radial Dynamic Load Capacity |
N/A 2640 kgf |
Radial Static Load Capacity |
N/A 1570 kgf |
Replacement Bearing |
N/A UC207 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCECH200 |
Thread Length |
N/A 19 mm |
Thread Size |
N/A PF3/4 |