Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UEECH211-35 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel |
Bore Diameter |
N/A 2.1875 in |
Hanger Unit Type |
N/A Conveyor Hanger Units |
Housing Material |
N/A Cast Iron |
Locking Device |
N/A Accu-Loc Collar |
Outside Diameter |
N/A 5.6250 in |
Radial Dynamic Load Capacity |
N/A 9700 lbf |
Radial Static Load Capacity |
N/A 6610 lbf |
Replacement Bearing |
N/A UE211-35 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UEECH200 |
Thread Length |
N/A 1.1250 in |
Thread Size |
N/A PF1-1/4 |