COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCECH207NPMZ2

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Zinc Protection

Bore Diameter

N/A 35 mm

Hanger Unit Type

N/A Conveyor Hanger Units

Housing Material

N/A Cast Iron - Nickel Protection

Locking Device

N/A Set Screw Collar

Outside Diameter

N/A 92 mm

Radial Dynamic Load Capacity

N/A 2640 kgf

Radial Static Load Capacity

N/A 1570 kgf

Replacement Bearing

N/A UC207MZ2

Seal Type

N/A Contact with Slinger

Series

N/A UCECH200NPMZ2

Thread Length

N/A 19 mm

Thread Size

N/A PF3/4