Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCECH205-14NPMZ2 |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel - Zinc Protection |
Bore Diameter |
N/A 0.8750 in |
Hanger Unit Type |
N/A Conveyor Hanger Units |
Housing Material |
N/A Cast Iron - Nickel Protection |
Locking Device |
N/A Set Screw Collar |
Outside Diameter |
N/A 2.75 in |
Radial Dynamic Load Capacity |
N/A 3150 lbf |
Radial Static Load Capacity |
N/A 1780 lbf |
Replacement Bearing |
N/A UC205-14MZ2 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCECH200NPMZ2 |
Thread Length |
N/A 0.7500 in |
Thread Size |
N/A PF3/4 |