Supplier Name |
N/A AMI Bearings |
Manufacturer Part Number |
N/A UCHPL205-16MZ20W |
Prop 65 |
N/A Yes |
Bearing Material |
N/A AISI 52100 Steel - Kanigen Protection |
Bore Diameter |
N/A 1 in |
Hanger Unit Type |
N/A Conveyor Hanger Units |
Housing Material |
N/A PBT Thermoplastic |
Locking Device |
N/A Set Screw Collar |
Outside Diameter |
N/A 2.9063 in |
Radial Dynamic Load Capacity |
N/A 3150 lbf |
Radial Static Load Capacity |
N/A 1780 lbf |
Replacement Bearing |
N/A UC205-16MZ20 |
Seal Type |
N/A Contact with Slinger |
Series |
N/A UCHPL200MZ20W |
Thread Size |
N/A 1/2-13UNC |