COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UEHPL204-12MZ20W

Prop 65

N/A Yes

Bearing Material

N/A AISI 52100 Steel - Kanigen Protection

Bore Diameter

N/A 0.7500 in

Hanger Unit Type

N/A Conveyor Hanger Units

Housing Material

N/A PBT Thermoplastic

Locking Device

N/A Accu-Loc Collar

Outside Diameter

N/A 2.5625 in

Radial Dynamic Load Capacity

N/A 2890 lbf

Radial Static Load Capacity

N/A 1500 lbf

Replacement Bearing

N/A UE204-12MZ20

Seal Type

N/A Contact with Slinger

Series

N/A UEHPL200MZ20W

Thread Size

N/A 1/2-13UNC