COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Header Blocks
>
Daman Header Blocks
> Item # 00801571
Item # 00801571, Daman 3 Number of Station Header Block
List Price
QUOTE
AH-000-03-12S Header Block
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
AH0000312S
Prop 65
N/A
Yes
Material
N/A
Aluminum
Maximum Pressure
N/A
3000 psi
Port Location
N/A
All on One Side
Ports
N/A
Society of Automotive Engineers (SAE) 12
Number of Stations
N/A
3
Features & Benefits
Features & Benefits
N/A
Designed to provide outlet ports that are common to one header (thru) port
Header port is always one size larger than the outlet ports
SAE O-ring port recommended over NPT port to promote a leak-free connection