COMPANY HEADER
Print Back
JNLW .437-20 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.437-20

Series

N/A JNLW

Finish/Coating

N/A Zinc Plated

Hex Size

N/A 11/16 in

UPC Code

N/A 841946121905

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 7/16-20

Weight

N/A 0.03 lb

For Use With

N/A CTR-1.00 CTR-1.00-R CTR-1.125 CTRE-1.00 CTRE-1.125 FFTR-1.00 FFTR-1.125 FFTRE-1.00 FFTRE-1.125 FTR-1.00 FTR-1.00-HT FTR-1.00-HT-R FTR-1.00-R FTR-1.125 FTR-1.125-HT FTR-1.125-HT-R FTR-1.125-R FTRE-1.00 FTRE-1.00-HT FTRE-1.00-HT-R FTRE-1.00-R FTRE-1.125 FTRE-1.125-HT FTRE-1.125-HT-R FTRE-1.125-R NFTR-1.00 NFTR-1.125 NFTRE-1.00 NFTRE-1.125 NPTR-1.00 NPTR-1.125 NPTRE-1.00 NPTRE-1.125 NVTR-1.50 NVTRE-1.50 PTR-1.00 PTR-1.00-HT PTR-1.00-HT-R PTR-1.00-R PTR-1.125 PTR-1.125-HT PTR-1.125-HT-R PTR-1.125-R PTRE-1.00 PTRE-1.00-HT PTRE-1.00-HT-R PTRE-1.00-R PTRE-1.125 PTRE-1.125-HT PTRE-1.125-HT-R PTRE-1.125-R UTR-1.50 UTR-1.50-R UTR-1.75 UTR-1.75-R UTRE-1.50 UTRE-1.50-R UTRE-1.75 UTRE-1.75-R VTR-1.50 VTR-1.50-HT VTR-1.50-HT-R VTR-1.50-R VTRE-1.50 VTRE-1.50-HT VTRE-1.50-HT-R VTRE-1.50-R