COMPANY HEADER
Print Back
JNLW-.500-20 Nut and Washer Kit
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.500-20

Series

N/A JNLW

Finish/Coating

N/A Zinc Plated

Hex Size

N/A 3/4 in

UPC Code

N/A 841946121943

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1/2-20

Weight

N/A 0.04 lb

For Use With

N/A CTR-1.25 CTR-1.25-R CTR-1.375 CTRE-1.25 CTRE-1.375 CTRE-1.375-R FFTR-1.25 FFTR-1.375 FFTRE-1.25 FFTRE-1.375 FTR-1.25 FTR-1.25-HT FTR-1.25-HT-R FTR-1.25-R FTR-1.375 FTR-1.375-HT FTR-1.375-HT-R FTR-1.375-R FTR-1.50-2 FTR-1.50-2-HT FTR-1.50-2-HT-R FTR-1.50-2-R FTRE-1.25 FTRE-1.25-HT FTRE-1.25-HT-R FTRE-1.25-R FTRE-1.375 FTRE-1.375-HT FTRE-1.375-HT-R FTRE-1.375-R FTRE-1.50-2 FTRE-1.50-2-HT NFTR-1.25 NFTR-1.375 NFTR-1.50-2 NFTRE-1.25 NFTRE-1.375 NFTRE-1.50-2 NPTR-1.25 NPTR-1.375 NPTRE-1.25 NPTRE-1.375 NVTR-2.00 NVTRE-2.00 PTR-1.25 PTR-1.25-HT PTR-1.25-HT-R PTR-1.25-R PTR-1.375 PTR-1.375-HT PTR-1.375-HT-R PTR-1.375-R PTRE-1.25 PTRE-1.25-HT PTRE-1.25-HT-R PTRE-1.25-R PTRE-1.375 PTRE-1.375-HT PTRE-1.375-HT-R PTRE-1.375-R UTR-2.00 UTR-2.00-R UTRE-2.00 UTRE-2.00-R VTR-2.00 VTR-2.00-HT VTR-2.00-HT-R VTR-2.00-R VTRE-2.00 VTRE-2.00-HT VTRE-2.00-HT-R VTRE-2.00-R