COMPANY HEADER
Print Back
JNLW-.500-13 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.500-13

Series

N/A JNLW

Finish/Coating

N/A Zinc Plated

Hex Size

N/A 3/4 in

UPC Code

N/A 841946121929

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified National Coarse (UNC)

Thread Size

N/A 1/2-13

Weight

N/A 0.04 lb

For Use With

N/A CTR-1.75-5 NPTR-1.75-5 PTR-1.75-5 PTR-1.75-5-HT