COMPANY HEADER
Print Back
JNLW-1.125-12 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.125-12

Series

N/A JNLW

Hex Size

N/A 1-11/16 in

UPC Code

N/A 841946122155

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-1/8-12

Weight

N/A 0.33 lb

For Use With

N/A HCCF-2.00-S HCCF-2.00-SH HCCF-2.25-S HCCF-2.25-SH HCF-2.00-S HCF-2.00-SH HCF-2.25-S HCF-2.25-SH