COMPANY HEADER
Print Back
JNLW-1.375-12 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.375-12

Series

N/A JNLW

Hex Size

N/A 2-1/16 in

UPC Code

N/A 841946122179

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-3/8-12

Weight

N/A 0.64 lb

For Use With

N/A CDC-3.50 CDC-3.50-R CDC-3.50-R-H CDCE-3.50 CDCE-3.50-R CXR-3.50 CXR-3.50A CXR-3.50A-HT CXR-3.50A-HT-R CXR-3.50A-R CXR-3.50-R CXRE-3.50 CXRE-3.50A CXRE-3.50A-HT CXRE-3.50A-HT-R CXRE-3.50A-R CXRE-3.50-R JNLW-1.750-12 NCXR-3.50A NCXR-3.50A-R NCXRE-3.50A NCXRE-3.50A-R NPXR-3.50A NPXR-3.50A-R NPXRE-3.50A NPXRE-3.50A-R PDC-3.50 PDC-3.50-H PDC-3.50-R PDC-3.50-R-H PDCE-3.50 PDCE-3.50-R PXR-3.50 PXR-3.50A PXR-3.50A-HT PXR-3.50A-HT-R PXR-3.50A-R PXR-3.50-R PXRE-3.50 PXRE-3.50A PXRE-3.50A-HT PXRE-3.50A-HT-R PXRE-3.50A-R PXRE-3.50-R SCCF-3.50-S SCCF-3.50-SH SCCF-3.50-SH-THT SCCFE-3.50-S SCCFE-3.50-SH SCCFE-3.50-SH-THT SCF-3.50-S SCF-3.50-SH SCF-3.50-SH-THT SCFE-3.50-S SCFE-3.50-SH SCFE-3.50-SH-THT