COMPANY HEADER
Print Back
JNLW-1.500-12 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.500-12

Series

N/A JNLW

Hex Size

N/A 2-1/4 in

UPC Code

N/A 841946122186

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-1/2-12

Weight

N/A 0.84 lb

For Use With

N/A CDC-4.00 CDC-4.00-R CDCE-4.00 CXR-4.00 CXR-4.00A CXR-4.00A-HT CXR-4.00A-HT-R CXR-4.00A-R CXR-4.00-R CXRE-4.00 CXRE-4.00A CXRE-4.00A-HT CXRE-4.00A-HT-R CXRE-4.00A-R CXRE-4.00-R HCCF-3.00-S HCCF-3.00-SH HCCF-3.25-S HCCF-3.25-SH HCDC-3.00 HCDC-3.25 HCF-3.00-S HCF-3.00-SH HCF-3.25-S HCF-3.25-SH HPDC-3.00 HPDC-3.00-R HPDC-3.25 HPDC-3.25-R NCXR-4.00A NCXR-4.00A-R NCXRE-4.00A NCXRE-4.00A-R NPXR-4.00A NPXR-4.00A-R NPXRE-4.00A NPXRE-4.00A-R PDC-4.00 PDC-4.00-R PDCE-4.00 PDCE-4.00-R PXR-4.00 PXR-4.00A PXR-4.00A-HT PXR-4.00A-HT-R PXR-4.00A-R PXR-4.00-R PXRE-4.00 PXRE-4.00A PXRE-4.00A-HT PXRE-4.00A-HT-R PXRE-4.00A-R PXRE-4.00-R SCCF-4.00-S SCCF-4.00-SH SCCF-4.00-SH-THT SCCFE-4.00-S SCCFE-4.00-SH SCCFE-4.00-SH-THT SCF-4.00-S SCF-4.00-SH SCF-4.00-SH-THT SCFE-4.00-S SCFE-4.00-SH SCFE-4.00-SH-THT TDR-4.00-1 TDR-4.00-2 TDR-4.00-3