COMPANY HEADER
Print Back
JNLW-3.000-12 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-3.000-12

Series

N/A JNLW

Hex Size

N/A 4-5/8 in

UPC Code

N/A 841946122049

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified (UN)

Thread Size

N/A 3-12

Weight

N/A 5.21 lb

For Use With

N/A CDC-7.00 CDC-7.00-R CXR-7.00 CXR-7.00-R HCCF-6.00-S HCCF-6.00-SH HCDC-6.00 HCF-6.00-S HCF-6.00-SH HPDC-6.00 HPDC-6.00-R PDC-7.00 PDC-7.00-R PXR-7.00 PXR-7.00-R SCCF-7.00-SH SCF-7.00-SH