COMPANY HEADER
Print Back
JNLW-3.250-4 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-3.250-4

Series

N/A JNLW

Hex Size

N/A 5 in

UPC Code

N/A 841946122193

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified National Coarse (UNC)

Thread Size

N/A 3-1/4-4

Weight

N/A 15.800 lb

For Use With

N/A CDC-8.00 CDC-8.00-R CXR-8.00 CXR-8.00-R CXR-9.00 PDC-8.00 PDC-8.00-R PXR-8.00 PXR-8.00-R PXR-9.00 PXR-9.00-R SCCF-8.00-SH SCF-8.00-SH