COMPANY HEADER
Print Back
JNLW-3.500-4 Jam Nut & Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-3.500-4

Series

N/A JNLW

Hex Size

N/A 5-3/8 in

UPC Code

N/A 841946122209

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified National Coarse (UNC)

Thread Size

N/A 3-1/2-4

Weight

N/A 11.88 lb

For Use With

N/A CDC-10.00 CDC-10.00-R CDC-9.00 CDC-9.00-R CTR-10.00-8 CXR-10.00 CXR-10.00-R CXR-9.00-R HCCF-7.00-S HCCF-7.00-SH HCDC-7.00 HCF-7.00-S HCF-7.00-SH HPDC-7.00 PDC-10.00 PDC-10.00-R PDC-9.00 PDC-9.00-R PTR-10.00-8 PTR-10.00-8-R PXR-10.00 PXR-10.00-R SCCF-10.00-S SCCF-10.00-SH SCCF-9.00-SH SCF-10.00-SH SCF-9.00-SH