Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A JNLW-.875-14-SS |
Series |
N/A JNLW |
Hex Size |
N/A 1-5/16 in |
UPC Code |
N/A 841946122018 |
Material |
N/A Stainless Steel |
Package Quantity |
N/A 1 Per Set |
Thread Direction |
N/A Right Hand |
Thread Pitch Type |
N/A Unified Fine (UNF) |
Thread Size |
N/A 7/8-14 |
Weight |
N/A 0.15 lb |
For Use With |
N/A CIR-3.00E-SS CIR-4.00-SS CIR-4.00-SS-R CIRE-3.00E-SS CIRE-4.00-SS CTR-2.00-SS CXR-2.00-SS CXR-2.00-SS-R CXR-2.25-SS CXR-2.25-SS-R CXRE-2.00-SS CXRE-2.00-SS-R CXRE-2.25-SS CXRE-2.25-SS-R FTR-2.00-SS FTR-2.00-SS-R FTR-2.25-SS FTR-2.25-SS-R FTRE-2.00-SS FTRE-2.25-SS NCXRE-2.00-SS NCXRE-2.00-SS-R NCXRE-2.25-SS NCXRE-2.25-SS-R NFTR-2.00-SS NFTR-2.25-SS NFTRE-2.00-SS NFTRE-2.25-SS NPTR-2.00-SS NPTR-2.25-SS NPTR-2.25-SS-R NPTRE-2.00-SS NPTRE-2.25-SS NPXRE-2.00-SS NPXRE-2.00-SS-R NPXRE-2.25-SS NPXRE-2.25-SS-R NVTR-3.50-SS NVTRE-3.50-SS PTR-2.00-SS PTR-2.00-SS-R PTR-2.25-SS PTR-2.25-SS-R PTRE-2.00-SS PTRE-2.00-SS-R PTRE-2.25-SS PXR-2.00-SS PXR-2.00-SS-R PXR-2.25-SS PXR-2.25-SS-R PXRE-2.00-SS PXRE-2.00-SS-R PXRE-2.25-SS PXRE-2.25-SS-R UTR-3.50-SS UTR-3.50-SS-R UTRE-3.50-SS UTRE-3.50-SS-R VTR-3.50-SS VTR-3.50-SS-R VTRE-3.50-SS VTRE-3.50-SS-R |