COMPANY HEADER
Print Back
JNLW-2.000-12 Jam Nut and Lock Washer
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-2.000-12

Series

N/A JNLW

Hex Size

N/A 3-1/8 in

UPC Code

N/A 841946122117

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified (UN)

Thread Size

N/A 2-12

Weight

N/A 1.7 lb

For Use With

N/A CDC-5.00 CDC-5.00-R CTR-5.00 CTR-5.00-R CTRE-5.00 CTRE-5.00-R CXR-5.00 CXR-5.00-R FFTR-5.00 FFTRE-5.00 FTR-5.00 FTR-5.00-R FTRE-5.00 FTRE-5.00-R HCCF-4.00-S HCCF-4.00-SH HCDC-4.00 HCF-4.00-S HCF-4.00-SH HPDC-4.00 HPDC-4.00-R PDC-5.00 PDC-5.00-R PTR-5.00 PTR-5.00-R PTRE-5.00 PTRE-5.00-R PXR-5.00 PXR-5.00-R SCCF-5.00-SH SCF-5.00-SH TDR-6.00-1 TDR-6.00-2 TDR-6.00-3 TDR-6.00-4 TDR-6.00-5 UTR-6.00 UTR-6.00-R UTRE-6.00 UTRE-6.00-R VTR-6.50 VTR-6.50-R VTRE-6.50 VTRE-6.50-R