COMPANY HEADER
Print Back
JNLW-.500-20-SS Cam & Yoke Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.500-20-SS

Series

N/A JNLW

Hex Size

N/A 3/4 in

UPC Code

N/A 841946121950

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1/2-20

Weight

N/A 0.04 lb

For Use With

N/A CTR-1.25-SS FTR-1.25-SS FTR-1.25-SS-R FTR-1.375-SS FTR-1.375-SS-R FTRE-1.25-SS FTRE-1.375-SS FTRE-1.50-SS-R NFTR-1.25-SS NFTR-1.375-SS NFTRE-1.25-SS NFTRE-1.375-SS NPTR-1.25-SS NPTR-1.375-SS NPTRE-1.25-SS NPTRE-1.375-SS NVTR-2.00-SS NVTRE-2.00-SS PTR-1.25-SS PTR-1.25-SS-R PTR-1.375-SS PTR-1.375-SS-R PTRE-1.25-SS PTRE-1.375-SS UTR-2.00-SS UTR-2.00-SS-R UTRE-2.00-SS UTRE-2.00-SS-R VTR-2.00-SS VTR-2.00-SS-R VTRE-2.00-SS