COMPANY HEADER
Print Back
JNLW-.625-18-SS Cam & Yoke Roller
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.625-18-SS

Series

N/A JNLW

Hex Size

N/A 15/16 in

UPC Code

N/A 841946121974

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 5/8-18

Weight

N/A 0.05 lb

For Use With

N/A CIR-3.00E-SS-R CIR-3.00-SS CIR-3.00-SS-R CIRE-3.00-SS CTR-1.50-SS CXR-1.50-SS CXR-1.50-SS-R CXRE-1.50-SS CXRE-1.50-SS-R FTR-1.50-SS FTR-1.50-SS-R FTRE-1.50-SS NCTR-1.50-SS NFTR-1.50-SS NFTRE-1.50-SS NPTR-1.50-SS NPTRE-1.50-SS NPXRE-1.50-SS NVTRE-2.50-SS PTR-1.50-SS PTR-1.50-SS-R PTRE-1.50-SS PXR-1.50-SS PXR-1.50-SS-R PXRE-1.50-SS