COMPANY HEADER
Print Back
JNLW-1.250-12-SS
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.250-12-SS

Series

N/A JNLW

Hex Size

N/A 1-7/8 in

UPC Code

N/A 841946122063

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-1/4-12

Weight

N/A 0.49 lb

For Use With

N/A CIR-5.00E-1-SS CIR-5.00E-SS CIR-5.00E-SS-R CIR-6.00-SS CIR-6.00-SS-R CIRE-5.00E-1-SS CIRE-5.00E-SS CIRE-6.00-SS CTR-3.00-SS CXR-3.00A-SS CXR-3.00A-SS-R CXR-3.00-SS CXR-3.00-SS-R CXR-3.25A-SS CXR-3.25A-SS-R CXR-3.25-SS CXR-3.25-SS-R CXRE-3.00A-SS CXRE-3.00A-SS-R CXRE-3.00-SS CXRE-3.00-SS-R CXRE-3.25A-SS CXRE-3.25A-SS-R CXRE-3.25-SS CXRE-3.25-SS-R FTR-3.00-SS FTR-3.00-SS-R FTR-3.25-SS FTR-3.25-SS-R FTR-3.50-SS FTR-3.50-SS-R FTR-4.00-SS FTR-4.00-SS-R FTRE-3.00-SS FTRE-3.50-SS FTRE-4.00-SS NCXR-3.00A-SS NCXR-3.00A-SS-R NCXR-3.25A-SS NCXR-3.25A-SS-R NCXRE-3.00A-SS NCXRE-3.00A-SS-R NCXRE-3.25A-SS NCXRE-3.25A-SS-R NPTR-3.00A-SS NPTR-4.00A-SS NPXR-3.00A-SS NPXR-3.00A-SS-R NPXR-3.25A-SS NPXR-3.25A-SS-R NPXRE-3.00A-SS NPXRE-3.00A-SS-R NPXRE-3.25A-SS NPXRE-3.25A-SS-R PTR-3.00-SS PTR-3.00-SS-R PTR-3.25-SS-R PTR-3.50-SS PTR-3.50-SS-R PTR-4.00A-SS-R PTR-4.00-SS PTR-4.00-SS-R PTR-4.50-SS PTRE-3.00-SS PTRE-3.50-SS PTRE-4.00-SS PXR-3.00A-SS PXR-3.00A-SS-R PXR-3.00-SS PXR-3.00-SS-R PXR-3.25A PXR-3.25A-SS PXR-3.25A-SS-R PXR-3.25-SS PXR-3.25-SS-R PXRE-3.00A-SS PXRE-3.00A-SS-R PXRE-3.00-SS PXRE-3.00-SS-R PXRE-3.25A-SS PXRE-3.25A-SS-R PXRE-3.25-SS PXRE-3.25-SS-R UTR-4.50A-SS UTR-4.50A-SS-R UTR-4.50-SS UTR-4.50-SS-R UTR-5.50-SS UTR-5.50-SS-R UTRE-4.50A-SS UTRE-4.50A-SS-R UTRE-4.50-SS UTRE-4.50-SS-R UTRE-5.50-SS UTRE-5.50-SS-R VTR-4.50-SS VTR-4.50-SS-R VTR-5.50-SS VTR-5.50-SS-R VTRE-4.50-SS VTRE-5.50-SS