COMPANY HEADER
Print Back
JNLW-1.000-14 UNF-SS (Nut & Washer Set)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.000-14

Series

N/A JNLW

Finish/Coating

N/A Zinc Plated

Hex Size

N/A 1-1/2 in

UPC Code

N/A 841946122025

Material

N/A Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-14

Weight

N/A 0.24 lb

For Use With

N/A CDC-2.50 CDC-2.50-R CDC-2.75 CDC-2.75-R CDCE-2.50 CDCE-2.50-R CDCE-2.75 CIR-3.00-1 CIR-3.00-1-R CIR-4.00-1 CIR-4.00-1-R CIR-4.00E CIR-4.00E-HT CIR-4.00E-HT-R CIR-4.00E-R CIR-5.00 CIR-5.00-HT CIR-5.00-R CIRE-3.00-1 CIRE-4.00-1 CIRE-4.00E CIRE-4.00E-HT CIRE-5.00 CIRE-5.00-HT CTR-2.50 CTR-2.50E CTR-2.50-HT CTR-2.50-R CTR-2.75 CTR-2.75E CTR-2.75-HT CTR-2.75-R CTRE-2.50 CTRE-2.50E CTRE-2.50E-R CTRE-2.75 CTRE-2.75E CXR-2.50 CXR-2.50E CXR-2.50E-R CXR-2.50-HT CXR-2.50-HT-R CXR-2.50-R CXR-2.75 CXR-2.75E CXR-2.75E-R CXR-2.75-HT CXR-2.75-HT-R CXR-2.75-R CXRE-2.50 CXRE-2.50E CXRE-2.50E-R CXRE-2.50-HT CXRE-2.50-HT-R CXRE-2.50-R CXRE-2.75 CXRE-2.75E CXRE-2.75E-R CXRE-2.75-HT CXRE-2.75-HT-R CXRE-2.75-R FFTR-2.50 FFTR-2.50E FFTR-2.50-R FFTR-2.75 FFTRE-2.50 FFTRE-2.75 FTR-2.50 FTR-2.50E FTR-2.50-HT FTR-2.50-HT-R FTR-2.50-R FTR-2.75 FTR-2.75E FTR-2.75-HT FTR-2.75-HT-R FTR-2.75-R FTRE-2.50 FTRE-2.50E FTRE-2.50-HT FTRE-2.50-HT-R FTRE-2.50-R FTRE-2.75 FTRE-2.75E FTRE-2.75-HT FTRE-2.75-HT-R FTRE-2.75-R NCTR-2.50 NCTR-2.75 NCTRE-2.50 NCTRE-2.75 NCXR-2.50 NCXR-2.50-R NCXR-2.75 NCXR-2.75-R NCXRE-2.50 NCXRE-2.50-R NCXRE-2.75 NCXRE-2.75-R NFTR-2.50 NFTR-2.75 NFTR-2.75-SS NFTRE-2.50 NFTRE-2.75 NPTR-2.50 NPTR-2.50-R NPTR-2.75 NPTR-2.75-R NPTRE-2.50 NPTRE-2.75 NPXR-2.50 NPXR-2.50-R NPXR-2.75 NPXR-2.75-R NPXRE-2.50 NPXRE-2.50-R NPXRE-2.75 NPXRE-2.75-R PDC-2.50 PDC-2.50-R PDC-2.75 PDC-2.75-R PDCE-2.50 PDCE-2.50-R PDCE-2.75 PDCE-2.75-R PTR-2.50 PTR-2.50-10 PTR-2.50E PTR-2.50E-R PTR-2.50-HT PTR-2.50-HT-R PTR-2.50-R PTR-2.75 PTR-2.75E PTR-2.75E-R PTR-2.75-HT PTR-2.75-HT-R PTR-2.75-R PTRE-2.50 PTRE-2.50-HT PTRE-2.50-HT-R PTRE-2.50-R PTRE-2.75 PTRE-2.75E PTRE-2.75-HT PTRE-2.75-HT-R PTRE-2.75-R PXR-2.50 PXR-2.50E PXR-2.50E-R PXR-2.50-HT PXR-2.50-HT-R PXR-2.50-R PXR-2.75 PXR-2.75E PXR-2.75E-R PXR-2.75-HT PXR-2.75-HT-R PXR-2.75-R PXRE-2.50 PXRE-2.50E PXRE-2.50E-R PXRE-2.50-HT PXRE-2.50-HT-R PXRE-2.50-R PXRE-2.75 PXRE-2.75E PXRE-2.75E-R PXRE-2.75-HT PXRE-2.75-HT-R PXRE-2.75-R SCCF-2.50-S SCCF-2.50-SH SCCF-2.50-SH-THT SCCF-2.75-S SCCF-2.75-SH SCCF-2.75-SH-THT SCCFE-2.50-S SCCFE-2.50-SH SCCFE-2.50-SH-THT SCCFE-2.75-S SCCFE-2.75-SH SCCFE-2.75-SH-THT SCF-2.50-S SCF-2.50-SH SCF-2.50-SH-THT SCF-2.75-S SCF-2.75-SH SCF-2.75-SH-THT SCFE-2.50-S SCFE-2.50-SH SCFE-2.50-SH-THT SCFE-2.75-S SCFE-2.75-SH SCFE-2.75-SH-THT