COMPANY HEADER
Print Back
JNLW-.750-16-SS Stainless Steel - (Nut & Washer Set)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-.750-16-SS

Series

N/A JNLW

Hex Size

N/A 1-1/8 in

UPC Code

N/A 841946121998

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 3/4-16

Weight

N/A 0.1 lb

For Use With

N/A CTR-1.75-SS CTRE-1.75-SS CXR-1.75-SS CXR-1.75-SS-R CXRE-1.75-SS CXRE-1.75-SS-R FTR-1.75-SS FTR-1.75-SS-R FTRE-1.75-SS NCXRE-1.75-SS NCXRE-1.75-SS-R NFTR-1.75-SS NFTRE-1.75-SS NPTR-1.75-SS NPTRE-1.75-SS NPXRE-1.75-SS NPXRE-1.75-SS-R NVTR-2.50-SS PTR-1.75-SS PTR-1.75-SS-R PTRE-1.75-SS PXR-1.75-SS PXR-1.75-SS-R PXRE-1.75-SS PXRE-1.75-SS-R UTR-2.50E-SS UTR-2.50-SS UTR-2.50-SS-R UTR-3.50E-SS UTR-3.50E-SS-R UTRE-2.50-SS UTRE-2.50-SS-R UTRE-3.50E-SS UTRE-3.50E-SS-R VTR-2.50-SS VTR-2.50-SS-R VTRE-2.50-SS VTRE-2.50-SS-R