COMPANY HEADER
Print Back
JNLW-1.125-12-SS Stainless Steel - (Nut & Washer Set)
Unit of Measure

Specifications

Supplier Name

N/A PCI Procal Inc.

Manufacturer Part Number

N/A JNLW-1.125-12-SS

Series

N/A JNLW

Hex Size

N/A 1-11/16 in

UPC Code

N/A 841946122162

Material

N/A Stainless Steel

Package Quantity

N/A 1 Per Set

Thread Direction

N/A Right Hand

Thread Pitch Type

N/A Unified Fine (UNF)

Thread Size

N/A 1-1/8-12

Weight

N/A 0.33 lb