COMPANY HEADER
Print
Back
All Categories
>
Climax Metal
>
Cutting Tools
>
Cutting Tools Accessories and Replacement Parts
>
Hole Saw Accessories
>
Hole Saw Arbors and Mandrels
>
Climax Metal Screw Lock Type Wheel Adapters with Shank
> Item # 06777772
Item # 06777772, Climax Metal 3/4 Inch (in) Maximum Hole Saw Diameter Screw Lock Type Wheel Adapter with Shank
M-22 Wheel Mandrel Set
Unit of Measure
Imperial
Metric
Both
Specifications
Supplier Name
N/A
Climax Metal Products
Manufacturer Part Number
N/A
M-22
Model Number
N/A
04059673
Maximum Hole Saw Diameter
N/A
3/4 in
Minimum Hole Saw Diameter
N/A
1/4 in
Quick Change
N/A
Yes
Shank Size
N/A
1/4 in