Brands |
N/A USA Sealing |
Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A C2403-06-04 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Flareless Bite-Type |
Both Ends Style |
N/A Compression to Compression |
End 2 Size |
N/A 1/4 in |
End 2 Style |
N/A Flareless Bite-Type |
Weight |
N/A 0.14 lb |