Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 1405-12-16 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Female |
End 1 Size |
N/A 3/4 in |
End 1 Style |
N/A Female Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 3/4-14 |
Both Ends Style |
N/A National Pipe Straight Mechanical (NPSM) to National Pipe Taper Fuel (NPTF) National Pipe Taper Fuel (NPTF) to National Pipe Straight Mechanical (NPSM) |
End 2 Size |
N/A 1 in |
End 2 Style |
N/A Female Pipe Swivel |
End 2 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 2 Thread Size |
N/A 1-11-1/2 |
Weight |
N/A 0.71 lb |