COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 5000-24-24-SS

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Female to Female

End 1 Size

N/A 1-1/2 in

End 1 Style

N/A Female Pipe Rigid

End 1 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 1 Thread Size

N/A 1-1/2-11-1/2

Both Ends Style

N/A National Pipe Taper Fuel (NPTF) to National Pipe Taper Fuel (NPTF)

End 2 Size

N/A 1-1/2 in

End 2 Style

N/A Female Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 1-1/2-11-1/2

Material

N/A Stainless Steel

Weight

N/A 1.01 lb