COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 8055-16-16

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

End 1 Style

N/A Metric

End 2 Style

N/A Male Metric

Weight

N/A 0.01 lb