Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 5316-08-SS |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Weld-On |
End 1 Size |
N/A 1/2 in |
End 1 Style |
N/A Male Pipe Rigid |
End 1 Thread Type |
N/A National Pipe Taper Fuel (NPTF) |
End 1 Thread Size |
N/A 1/2-14 |
Both Ends Style |
N/A National Pipe Taper Fuel (NPTF) to Weld-On |
End 2 Style |
N/A Butt Weld |
Material |
N/A Stainless Steel |
Weight |
N/A 0.01 lb |