Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 9020-06-04 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Male British Standard Pipe Parallel |
End 1 Thread Type |
N/A British Standard Parallel Pipe (BSPP) |
End 1 Thread Size |
N/A 3/8-19 |
Both Ends Style |
N/A British Standard Parallel Pipe (BSPP) to British Standard Pipe Thread (BSPT) British Standard Pipe Thread (BSPT) to British Standard Parallel Pipe (BSPP) |
End 2 Size |
N/A 1/4 in |
End 2 Style |
N/A Male British Standard Pipe Taper |
End 2 Thread Type |
N/A British Standard Pipe Thread (BSPT) |
End 2 Thread Size |
N/A 1/4-19 |
Weight |
N/A 0.01 lb |