COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 7005-08-L15-22

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Male to Male

End 1 Size

N/A 1/2 in

End 1 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 3/4-16

Both Ends Style

N/A Joint Industry Council (JIC) 37º Flare to Metric Metric to Joint Industry Council (JIC) 37º Flare

End 2 Size

N/A 15 mm

End 2 Style

N/A Male Metric

End 2 Thread Size

N/A M22 x 1.5

Weight

N/A 0.01 lb