Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 7005-12-L18-26 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
End 1 Size |
N/A 3/4 in |
End 1 Style |
N/A Male Joint Industry Council (JIC) 37º Flare |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1-1/16-12 |
Both Ends Style |
N/A Joint Industry Council (JIC) 37º Flare to Metric Metric to Joint Industry Council (JIC) 37º Flare |
End 2 Size |
N/A 18 mm |
End 2 Style |
N/A Male Metric |
End 2 Thread Size |
N/A M26 x 1.5 |
Weight |
N/A 0.01 lb |