Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 7022-24-24 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Male |
End 1 Size |
N/A 1-1/2 in |
End 1 Style |
N/A Female Joint Industry Council (JIC) 37º Flare Swivel |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1-7/8-12 |
Both Ends Style |
N/A Joint Industry Council (JIC) 37º Flare to British Standard Parallel Pipe (BSPP) |
End 2 Size |
N/A 1-1/2 in |
End 2 Style |
N/A Male British Standard Pipe Parallel |
End 2 Thread Type |
N/A British Standard Parallel Pipe (BSPP) |
End 2 Thread Size |
N/A 1-1/2-11 |
Weight |
N/A 1.30 lb |