COMPANY HEADER
Print Back
Unit of Measure

Specifications

Brands

N/A USA Sealing

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A C2402-04-04

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

End 1 Size

N/A 1/4 in

End 1 Style

N/A Flareless Bite-Type

Both Ends Style

N/A Compression to Male Joint Industry Council (JIC) 37º Flare

End 2 Size

N/A 1/4 in

End 2 Style

N/A Male Joint Industry Council (JIC) 37º Flare

End 2 Thread Type

N/A Society of Automotive Engineers (SAE)

End 2 Thread Size

N/A 7/16-20