COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 6404-06-06-SS

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Female to Male

End 1 Size

N/A 3/8 in

End 1 Style

N/A Female O-Ring Boss

End 1 Thread Type

N/A Society of Automotive Engineers (SAE)

End 1 Thread Size

N/A 9/16-18

Both Ends Style

N/A O-Ring Boss to National Pipe Taper Fuel (NPTF)

End 2 Size

N/A 3/8 in

End 2 Style

N/A Male Pipe Rigid

End 2 Thread Type

N/A National Pipe Taper Fuel (NPTF)

End 2 Thread Size

N/A 3/8-18

Material

N/A Stainless Steel

Weight

N/A 0.01 lb