Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A FS7640-06-18-O |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Male |
End 1 Size |
N/A 3/8 in |
End 1 Style |
N/A Male Flat Face O-Ring |
End 1 Thread Size |
N/A 11/16-16 |
Both Ends Style |
N/A Flat Face O-Ring to Metric Metric to Flat Face O-Ring |
End 2 Size |
N/A 18 mm |
End 2 Style |
N/A Male Metric |
End 2 Thread Size |
N/A M18 x 1.5 |