Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 9033-16-12 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Female to Female |
End 1 Size |
N/A 1 in |
End 1 Style |
N/A Female British Standard Pipe Parallel |
End 1 Thread Type |
N/A British Standard Parallel Pipe (BSPP) |
End 1 Thread Size |
N/A 1-11 |
Both Ends Style |
N/A British Standard Parallel Pipe (BSPP) to British Standard Parallel Pipe (BSPP) |
End 2 Size |
N/A 3/4 in |
End 2 Style |
N/A Female British Standard Pipe Parallel |
End 2 Thread Type |
N/A British Standard Parallel Pipe (BSPP) |
End 2 Thread Size |
N/A 3/4-14 |