COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A FS6565-10-10

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

Both Ends Gender

N/A Female to Female

End 1 Size

N/A 5/8 in

End 1 Style

N/A Female Flat Face O-Ring Swivel

End 1 Thread Size

N/A 1-14

Both Ends Style

N/A Flat Face O-Ring to Flat Face O-Ring

End 2 Size

N/A 5/8 in

End 2 Style

N/A Female Flat Face O-Ring Swivel