Supplier Name |
N/A Brennan |
Manufacturer Part Number |
N/A 1810-12-12 |
Prop 65 |
N/A Yes |
Adapter Type |
N/A Straight Adapter |
Both Ends Gender |
N/A Male to Flange |
End 1 Size |
N/A 3/4 in |
End 1 Style |
N/A Male O-Ring Boss |
End 1 Thread Type |
N/A Society of Automotive Engineers (SAE) |
End 1 Thread Size |
N/A 1-1/16-12 |
Both Ends Style |
N/A O-Ring Boss to Flange |
End 2 Size |
N/A 3/4 in |
End 2 Style |
N/A Code 62 Heavy O-Ring Flange |