COMPANY HEADER
Print Back
Unit of Measure

Specifications

Supplier Name

N/A Brennan

Manufacturer Part Number

N/A 3301-62-32-32

Prop 65

N/A Yes

Adapter Type

N/A Straight Adapter

End 1 Size

N/A 2 in

End 1 Style

N/A Tube

End 2 Size

N/A 2 in

End 2 Style

N/A Tube