COMPANY HEADER
Print
Back
All Categories
>
SMC®
>
Hydraulics
>
Hydraulic Valves
>
Hydraulic Manifolds
>
Daman D03 Valve Manifolds
> Item # 02066858
Item # 02066858, Daman 2 Number of Station D03 Valve Manifold
List Price
QUOTE
AD03 HP022SC
Unit of Measure
Imperial
Metric
Both
Specifications
|
Features & Benefits
Specifications
Supplier Name
N/A
Daman Products Company Inc
Manufacturer Part Number
N/A
AD03HP022S/C
Prop 65
N/A
No
Construction Material
N/A
Billet Aluminum
Relief Cavities
N/A
1
Number of Stations
N/A
2
Valve Spacing
N/A
2-1/8 in
Maximum Pressure
N/A
3000 psi
Features & Benefits
Features & Benefits
N/A
Available with or without relief cavity (C-10-2)
SAE O-ring port recommended over NPT port to promote a leak-free connection