Supplier Name |
N/A Daman Products Company Inc |
Manufacturer Part Number |
N/A AD08P055P |
Prop 65 |
N/A No |
A Port |
N/A National Pipe Thread (NPT) |
A Port Size |
N/A 1 in |
B Port |
N/A National Pipe Thread (NPT) |
B Port Size |
N/A 1 in |
External Drain Port |
N/A National Pipe Thread (NPT) |
External Drain Port Size |
N/A 3/8 in |
Construction Material |
N/A Billet Aluminum |
P Port |
N/A National Pipe Thread (NPT) |
P Port Size |
N/A 1 in |
Relief Cavities |
N/A None |
Number of Stations |
N/A 5 |
T Port |
N/A National Pipe Thread (NPT) |
T Port Size |
N/A 1-1/4 in |
Valve Spacing |
N/A 5 in |
Maximum Pressure |
N/A 3000 psi |