COMPANY HEADER
Print Back
AD03SPS6P Sub plate
Unit of Measure

Specifications

Supplier Name

N/A Daman Products Company Inc

Manufacturer Part Number

N/A AD03SPS6P

Construction Material

N/A Aluminum

Maximum Pressure

N/A 3000 psi

Port Location

N/A Side

Ports

N/A National Pipe Thread (NPT)

Port Size

N/A 3/8 in

Features & Benefits

Features & Benefits

N/A
  • Available with or without relief cavity (C-10-2)
  • SAE O-ring port recommended over NPT port to promote a leak-free connection