COMPANY HEADER
Print
Back
All Categories
>
Pro Cal
>
Mechanical Power Transmission
>
Power Transmission Chain and Chain Sprockets
>
Roller Chain Sprockets
>
Idler Roller Chain Sprockets
> Item # 00825594
Item # 00825594, Fenner Stock Bore Sprockets
CS4002 Idler Sprocket
Unit of Measure
Imperial
Metric
Both
Specifications
Brands
N/A
PowerMax™
Supplier Name
N/A
Fenner Drives
Manufacturer Part Number
N/A
CS4002
Chain Number
N/A
35
Effective Number of Teeth
N/A
17
Number of Strands Across
N/A
1
Pitch Diameter
N/A
2.720 in
Weight
N/A
0.2 lb