Supplier Name |
N/A INA (Schaeffler) |
Manufacturer Part Number |
N/A RSRA15-90-L0 |
Bearing Closure Type |
N/A Sealed |
Bearing Type |
N/A Ball Bearing |
Bore Diameter |
N/A 15 mm |
Face Width |
N/A 20 mm |
Hub Type |
N/A Flat |
Length Through Bore |
N/A 14.4 mm |
Number of Belt Grooves |
N/A 1 |
Outside Diameter |
N/A 90 mm |
Radial Load Capacity |
N/A 7600 N |
Weight |
N/A 0.63 lb |